3150h Encoder - AxisX
Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable | SMM Versions |
---|---|---|---|---|---|---|---|---|
Highest sub-index supported | 3150h | 0 | Unsigned8 | - | - | Read only | No | v1, v2 |
Encoder Source - Axis 1 | 3150h | 1 | Unsigned8 | - | - | Read/Write | No | v1, v2 |
Speed Computation Time Interval - Axis 1 | 3150h | 2 | Unsigned8 | - | - | Read/Write | No | v1, v2 |
Acceleration Computation Time Interval - Axis 1 | 3150h | 3 | Unsigned8 | - | - | Read/Write | No | v1, v2 |
Absolute Position - Axis 1 | 3150h | 4 | Unsigned8 | - | - | Read/Write | No | v1, v2 |
Absolute Position Reset Source - Axis 1 | 3150h | 5 | Unsigned8 | - | - | Read/Write | No | v1, v2 |
Absolute Position Range - Axis 1 | 3150h | 6 | Unsigned8 | - | - | Read/Write | No | v1, v2 |
Absolute Position Reset Value - Axis 1 | 3150h | 7 | Signed32 | - | - | Read/Write | No | v1, v2 |